Quality & reliability


Material content search

Details for "CD4504BEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4504BEE4 CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,331.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.092384 99.997835 999978 0.006940 69
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001082 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001082 11 0.000000 0
Sub-Total     0.092386 100 1000000 0.006941 69
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.569312 80.000000 800000 0.042770 428
Thermoplastics Epoxy 85954-11-6 0.142328 20.000000 200000 0.010693 107
Sub-Total     0.711640 100 1000000 0.053463 535
Lead Frame
Copper and Its Alloys Copper 7440-50-8 415.509870 97.050000 970500 31.215610 312156
Copper and Its Alloys Iron 7439-89-6 11.131640 2.600000 26000 0.836280 8363
Copper and Its Alloys Phosphorus 7723-14-0 0.642210 0.150000 1500 0.048250 482
Zinc and Its Alloys Zinc 7440-66-6 0.856280 0.200000 2000 0.064330 643
Sub-Total     428.140000 100 1000000 32.164460 321645
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.417288 95.120000 951200 0.106475 1065
Precious Metals Gold 7440-57-5 0.011622 0.780000 7800 0.000873 9
Precious Metals Palladium 7440-05-3 0.061090 4.100000 41000 0.004590 46
Sub-Total     1.490000 100 1000000 0.111938 1119
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 790.533223 88.000000 880000 59.389633 593896
Other Plastics and Rubber Carbon Black 1333-86-4 2.695000 0.300000 3000 0.202000 2025
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.940833 0.550000 5500 0.371185 3712
Thermoplastics Epoxy 85954-11-6 100.164153 11.150000 111500 7.524936 75249
Sub-Total     898.333209 100 1000000 67.488219 674882
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.329098 100.000000 1000000 0.174976 1750
Sub-Total     2.329098 100 1000000 0.174976 1750

Total

    1,331.096333     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support