Quality & reliability


Material content search

Details for "CD4504BME4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4504BME4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 159.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.089039 99.997754 999978 0.055954 560
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001123 11 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001123 11 0.000001 0
Sub-Total     0.089041 100 1000000 0.055955 560
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.505976 78.999994 790000 0.317967 3180
Thermoplastics Epoxy 85954-11-6 0.134500 21.000000 210000 0.084500 845
Sub-Total     0.640476 100 1000000 0.402490 4025
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.099426 97.424997 974250 27.713076 277131
Copper and Its Alloys Iron 7439-89-6 1.086360 2.400000 24000 0.682690 6827
Copper and Its Alloys Phosphorus 7723-14-0 0.006790 0.015000 150 0.004270 43
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.013580 0.030000 300 0.008530 85
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.013580 0.030000 300 0.008530 85
Zinc and Its Alloys Zinc 7440-66-6 0.045265 0.100000 1000 0.028446 284
Sub-Total     45.265001 100 1000000 28.445550 284456
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.951200 95.120000 951200 0.597800 5978
Precious Metals Gold 7440-57-5 0.007800 0.780000 7800 0.004900 49
Precious Metals Palladium 7440-05-3 0.041000 4.100000 41000 0.026000 258
Sub-Total     1.000000 100 1000000 0.628400 6284
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 96.628372 88.000000 880000 60.723454 607235
Other Plastics and Rubber Carbon Black 1333-86-4 0.329415 0.300000 3000 0.207012 2070
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.603927 0.550000 5500 0.379521 3795
Thermoplastics Epoxy 85954-11-6 12.243254 11.150000 111500 7.693938 76939
Sub-Total     109.804968 100 1000000 69.003925 690039
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.329098 100.000000 1000000 1.463658 14637
Sub-Total     2.329098 100 1000000 1.463658 14637

Total

    159.128584     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support