Quality & reliability


Material content search

Details for "CD74AC174M96E4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74AC174M96E4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 159.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.000875 9 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000438 4 0.000001 0
Other Nonferrous Metals and Alloys Lanthanum 7439-91-0 0.000001 0.000438 4 0.000001 0
Precious Metals Gold 7440-57-5 0.228454 99.997811 999978 0.143498 1435
Precious Metals Silver 7440-22-4 0.000001 0.000438 4 0.000001 0
Sub-Total     0.228459 100 1000000 0.143501 1435
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.451279 79.000033 790000 0.283461 2835
Thermoplastics Epoxy 85954-11-6 0.119960 20.999970 210000 0.075350 754
Sub-Total     0.571239 100 1000000 0.358811 3588
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.099426 97.424997 974250 27.700060 277001
Copper and Its Alloys Iron 7439-89-6 1.086360 2.400000 24000 0.682370 6824
Copper and Its Alloys Phosphorus 7723-14-0 0.006790 0.015000 150 0.004260 43
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.013580 0.030000 300 0.008530 85
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.013580 0.030000 300 0.008530 85
Zinc and Its Alloys Zinc 7440-66-6 0.045265 0.100000 1000 0.028432 284
Sub-Total     45.265001 100 1000000 28.432190 284322
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.951200 95.120000 951200 0.597500 5975
Precious Metals Gold 7440-57-5 0.007800 0.780000 7800 0.004900 49
Precious Metals Palladium 7440-05-3 0.041000 4.100000 41000 0.026000 258
Sub-Total     1.000000 100 1000000 0.628100 6281
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 96.856033 88.000000 880000 60.837933 608379
Other Plastics and Rubber Carbon Black 1333-86-4 0.330191 0.300000 3000 0.207402 2074
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.605350 0.550000 5500 0.380240 3802
Thermoplastics Epoxy 85954-11-6 12.272100 11.150000 111500 7.708400 77084
Sub-Total     110.063674 100 1000000 69.134015 691340
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.074985 100.000000 1000000 1.303355 13034
Sub-Total     2.074985 100 1000000 1.303355 13034

Total

    159.203358     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support