Quality & reliability


Material content search

Details for "CD74ACT04E"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74ACT04E CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000588 6 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000588 6 0.000000 0
Precious Metals Gold 7440-57-5 0.169983 99.998235 999982 0.012974 130
Precious Metals Silver 7440-22-4 0.000001 0.000588 6 0.000000 0
Sub-Total     0.169986 100 1000000 0.012974 130
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.205685 78.999927 789999 0.015699 157
Thermoplastics Epoxy 85954-11-6 0.054676 21.000073 210001 0.004173 42
Sub-Total     0.260361 100 1000000 0.019872 199
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.444350 304444
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717550 7175
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004680 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.197777 311978
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023232 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000191 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024424 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.774227 88.000000 880000 60.432038 604320
Other Plastics and Rubber Carbon Black 1333-86-4 2.699230 0.300000 3000 0.206020 2060
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.948589 0.550000 5500 0.377700 3777
Thermoplastics Epoxy 85954-11-6 100.321393 11.150000 111500 7.657014 76570
Sub-Total     899.743439 100 1000000 68.672770 686728
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.945740 100.000000 1000000 0.072180 722
Sub-Total     0.945740 100 1000000 0.072180 722

Total

    1,310.189527     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support