Quality & reliability


Material content search

Details for "CD74ACT04E"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74ACT04E CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 14 6.35x19.3x4.57 1,175.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000667 7 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.001333 13 0.000000 0
Precious Metals Gold 7440-57-5 0.149985 99.997333 999973 0.012756 128
Precious Metals Palladium 7440-05-3 0.000001 0.000667 7 0.000000 0
Sub-Total     0.149989 100 1000000 0.012756 128
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.159871 70.000044 700000 0.013596 136
Thermoplastics Epoxy 85954-11-6 0.068516 29.999956 300000 0.005827 58
Sub-Total     0.228387 100 1000000 0.019424 194
Lead Frame
Copper and Its Alloys Copper 7440-50-8 341.909100 97.410000 974100 29.078200 290782
Copper and Its Alloys Iron 7439-89-6 8.424000 2.400000 24000 0.716000 7164
Copper and Its Alloys Phosphorus 7723-14-0 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.105300 0.030000 300 0.009000 90
Zinc and Its Alloys Zinc 7440-66-6 0.351000 0.100000 1000 0.030000 299
Sub-Total     351.000000 100 1000000 29.851300 298513
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 6.658400 95.120000 951200 0.566300 5663
Precious Metals Gold 7440-57-5 0.054600 0.780000 7800 0.004600 46
Precious Metals Palladium 7440-05-3 0.287000 4.100000 41000 0.024000 244
Sub-Total     7.000000 100 1000000 0.595300 5953
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 582.165556 71.300000 713000 49.511172 495112
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.266006 0.400000 4000 0.277763 2778
Other Organic Materials Brominated Epoxy 40039-93-8 16.330030 2.000000 20000 1.388810 13888
Other Plastics and Rubber Carbon Black 1333-86-4 2.367854 0.290000 2900 0.201378 2014
Thermoplastics Epoxy 85954-11-6 212.372035 26.010000 260100 18.061509 180615
Sub-Total     816.501481 100 1000000 69.440633 694406
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.946804 100.000000 1000000 0.080522 805
Sub-Total     0.946804 100 1000000 0.080522 805

Total

    1,175.826661     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support