Quality & reliability


Material content search

Details for "CD74HC138MT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HC138MT CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 233.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000004 0.000913 9 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000004 0.000913 9 0.000002 0
Precious Metals Gold 7440-57-5 0.438050 99.992240 999922 0.187530 1875
Precious Metals Palladium 7440-05-3 0.000004 0.000913 9 0.000002 0
Precious Metals Silver 7440-22-4 0.000022 0.005022 50 0.000009 0
Sub-Total     0.438084 100 1000000 0.187540 1875
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.162756 79.000097 790001 0.069674 697
Thermoplastics Epoxy 85954-11-6 0.043264 20.999903 209999 0.018521 185
Sub-Total     0.206020 100 1000000 0.088195 882
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 52.106700 521067
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.390000 13913
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.008030 80
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005400 54
Sub-Total     125.000000 100 1000000 53.511370 535114
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.325760 3258
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002670 27
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.014000 140
Sub-Total     0.800000 100 1000000 0.342470 3425
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 80.866081 76.000000 760000 34.618041 346180
Other Organic Materials Proprietary Non Halide Flame Retardant 3.724096 3.500000 35000 1.594252 15943
Other Plastics and Rubber Carbon Black 1333-86-4 0.319208 0.300000 3000 0.136650 1367
Thermoplastics Epoxy 85954-11-6 21.493353 20.200000 202000 9.201111 92011
Sub-Total     106.402738 100 1000000 45.550054 455501
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.748355 100.000000 1000000 0.320364 3204
Sub-Total     0.748355 100 1000000 0.320364 3204

Total

    233.595197     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support