Quality & reliability


Material content search

Details for "CD74HCT138M96G4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT138M96G4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.094727 99.997889 999979 0.039723 397
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001056 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001056 11 0.000000 0
Sub-Total     0.094729 100 1000000 0.039724 397
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.333592 79.000066 790001 0.139890 1399
Thermoplastics Epoxy 85954-11-6 0.088676 20.999934 209999 0.037186 372
Sub-Total     0.422268 100 1000000 0.177076 1771
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.042270 510423
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13629
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.418250 524182
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319110 3191
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335480 3355
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.340316 88.000000 880000 40.819270 408193
Other Plastics and Rubber Carbon Black 1333-86-4 0.331842 0.300000 3000 0.139157 1392
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.608377 0.550000 5500 0.255120 2551
Thermoplastics Epoxy 85954-11-6 12.333460 11.150000 111500 5.171990 51720
Sub-Total     110.613995 100 1000000 46.385534 463855
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.535584 100.000000 1000000 0.643941 6439
Sub-Total     1.535584 100 1000000 0.643941 6439

Total

    238.466576     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support