Quality & reliability


Material content search

Details for "CD74HCT240PWT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT240PWT CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 20 4.4x6.5x1.15 74.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.096143 99.991680 999917 0.128684 1287
Not Categorized Proprietary Materials 0.000005 0.005200 52 0.000007 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.002080 21 0.000003 0
Precious Metals Silver 7440-22-4 0.000001 0.001040 10 0.000001 0
Sub-Total     0.096151 100 1000000 0.128695 1287
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.538216 80.000000 800000 0.720383 7204
Thermoplastics Epoxy 85954-11-6 0.134554 20.000000 200000 0.180096 1801
Sub-Total     0.672770 100 1000000 0.900479 9005
Lead Frame
Copper and Its Alloys Copper 7440-50-8 27.859260 97.410000 974100 37.288630 372886
Copper and Its Alloys Iron 7439-89-6 0.686400 2.400000 24000 0.918700 9187
Copper and Its Alloys Phosphorus 7723-14-0 0.008580 0.030000 300 0.011480 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.008580 0.030000 300 0.011480 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.008580 0.030000 300 0.011480 115
Zinc and Its Alloys Zinc 7440-66-6 0.028600 0.100000 1000 0.038300 383
Sub-Total     28.600000 100 1000000 38.280090 382801
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.437552 95.120000 951200 0.585648 5856
Precious Metals Gold 7440-57-5 0.003588 0.780000 7800 0.004802 48
Precious Metals Palladium 7440-05-3 0.018860 4.100000 41000 0.025240 252
Sub-Total     0.460000 100 1000000 0.615694 6157
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 36.708364 86.000000 860000 49.132846 491328
Other Plastics and Rubber Carbon Black 1333-86-4 0.128052 0.299999 3000 0.171393 1714
Thermoplastics Epoxy 85954-11-6 5.847728 13.700001 137000 7.826977 78270
Sub-Total     42.684144 100 1000000 57.131216 571312
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.199407 100.000000 1000000 2.943828 29438
Sub-Total     2.199407 100 1000000 2.943828 29438

Total

    74.712472     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support