Quality & reliability


Material content search

Details for "CD74HCT4051M96G4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD74HCT4051M96G4 NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.084140 99.997620 999976 0.035280 353
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001188 12 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001188 12 0.000000 0
Sub-Total     0.084142 100 1000000 0.035286 353
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.335955 79.000092 790001 0.140886 1409
Thermoplastics Epoxy 85954-11-6 0.089304 20.999908 209999 0.037450 375
Sub-Total     0.425259 100 1000000 0.178336 1783
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.043940 510439
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13629
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.419960 524200
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319120 3191
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335490 3355
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.330559 88.000000 880000 40.816515 408165
Other Plastics and Rubber Carbon Black 1333-86-4 0.331809 0.300000 3000 0.139147 1391
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.608316 0.550000 5500 0.255103 2551
Thermoplastics Epoxy 85954-11-6 12.332224 11.150000 111500 5.171638 51716
Sub-Total     110.602908 100 1000000 46.382404 463824
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.546459 100.000000 1000000 0.648523 6485
Sub-Total     1.546459 100 1000000 0.648523 6485

Total

    238.458768     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support