Quality & reliability


Material content search

Details for "CD74HCT573DBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT573DBR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 20 5.3x7.2x1.95 201.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.099547 99.997991 999980 0.049537 495
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001005 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001005 10 0.000000 0
Sub-Total     0.099549 100 1000000 0.049538 495
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.487968 80.000000 800000 0.242825 2428
Thermoplastics Epoxy 85954-11-6 0.121992 20.000000 200000 0.060706 607
Sub-Total     0.609960 100 1000000 0.303531 3035
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.658548 97.642415 976424 23.716097 237161
Copper and Its Alloys Iron 7439-89-6 1.043892 2.138717 21387 0.519467 5195
Copper and Its Alloys Phosphorus 7723-14-0 0.016097 0.032979 330 0.008010 80
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014634 0.029982 300 0.007282 73
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014634 0.029982 300 0.007282 73
Zinc and Its Alloys Zinc 7440-66-6 0.061463 0.125925 1259 0.030586 306
Sub-Total     48.809268 100 1000000 24.288724 242887
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.185280 95.120000 951200 2.082700 20827
Precious Metals Gold 7440-57-5 0.034320 0.780000 7800 0.017080 171
Precious Metals Palladium 7440-05-3 0.180400 4.100000 41000 0.089800 898
Sub-Total     4.400000 100 1000000 2.189550 21896
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 127.636596 88.000000 880000 63.515193 635152
Other Plastics and Rubber Carbon Black 1333-86-4 0.435125 0.300000 3000 0.216529 2165
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.797729 0.550000 5500 0.396970 3970
Thermoplastics Epoxy 85954-11-6 16.172137 11.150000 111500 8.047664 80477
Sub-Total     145.041587 100 1000000 72.176356 721764
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.994069 100.000000 1000000 0.992299 9923
Sub-Total     1.994069 100 1000000 0.992299 9923

Total

    200.954433     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support