Quality & reliability


Material content search

Details for "CD74HCT573M"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT573M CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 565.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000647 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000647 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001293 13 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003234 32 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.003234 32 0.000001 0
Precious Metals Gold 7440-57-5 0.154609 99.989006 999890 0.027367 274
Precious Metals Silver 7440-22-4 0.000003 0.001940 19 0.000001 0
Sub-Total     0.154626 100 1000000 0.027370 274
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.337083 70.000021 700000 0.059666 597
Thermoplastics Epoxy 85954-11-6 0.144464 29.999979 300000 0.025571 256
Sub-Total     0.481547 100 1000000 0.085236 852
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.725360 97.410000 974100 25.794170 257942
Copper and Its Alloys Iron 7439-89-6 3.590400 2.400000 24000 0.635500 6355
Copper and Its Alloys Phosphorus 7723-14-0 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.044880 0.030000 300 0.007940 79
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026500 265
Sub-Total     149.600000 100 1000000 26.480000 264800
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.561582 95.120015 951200 0.453414 4534
Precious Metals Gold 7440-57-5 0.021005 0.779985 7800 0.003718 37
Precious Metals Palladium 7440-05-3 0.110413 4.100000 41000 0.019544 195
Sub-Total     2.693000 100 1000000 0.476675 4767
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 311.623816 76.000000 760000 55.159092 551591
Other Organic Materials Proprietary Non Halide Flame Retardant 14.351097 3.500000 35000 2.540221 25402
Other Plastics and Rubber Carbon Black 1333-86-4 1.230094 0.300000 3000 0.217733 2177
Thermoplastics Epoxy 85954-11-6 82.826330 20.200000 202000 14.660710 146607
Sub-Total     410.031337 100 1000000 72.577753 725778
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.994069 100.000000 1000000 0.352961 3530
Sub-Total     1.994069 100 1000000 0.352961 3530

Total

    564.954579     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support