Quality & reliability


Material content search

Details for "CD74HCT573M96"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT573M96 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 612.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.095064 99.997896 999979 0.015514 155
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001052 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001052 11 0.000000 0
Sub-Total     0.095066 100 1000000 0.015514 155
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.487968 80.000000 800000 0.079633 796
Thermoplastics Epoxy 85954-11-6 0.121992 20.000000 200000 0.019908 199
Sub-Total     0.609960 100 1000000 0.099542 995
Lead Frame
Copper and Its Alloys Copper 7440-50-8 166.063322 97.585000 975850 27.100491 271005
Copper and Its Alloys Iron 7439-89-6 3.913979 2.300000 23000 0.638737 6387
Copper and Its Alloys Phosphorus 7723-14-0 0.025526 0.015000 150 0.004166 42
Zinc and Its Alloys Zinc 7440-66-6 0.170173 0.100000 1000 0.027771 278
Sub-Total     170.173000 100 1000000 27.771165 277712
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.313896 95.120000 951200 0.051226 512
Precious Metals Gold 7440-57-5 0.002574 0.780000 7800 0.000420 4
Precious Metals Palladium 7440-05-3 0.013530 4.100000 41000 0.002210 22
Sub-Total     0.330000 100 1000000 0.053854 539
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 386.818596 88.000000 880000 63.126365 631264
Other Plastics and Rubber Carbon Black 1333-86-4 1.318700 0.300000 3000 0.215200 2152
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.417616 0.550000 5500 0.394540 3945
Thermoplastics Epoxy 85954-11-6 49.011674 11.150000 111500 7.998397 79984
Sub-Total     439.566586 100 1000000 71.734506 717345
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.994069 100.000000 1000000 0.325420 3254
Sub-Total     1.994069 100 1000000 0.325420 3254

Total

    612.768681     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support