Quality & reliability


Material content search

Details for "LMR33630BRNXR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMR33630BRNXR CU SN Level-2-260C-1 YEAR Ext-Mfg RNX | 12 3x2x0.9 13.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Copper Post
Copper and Its Alloys Copper 7440-50-8 0.093953 88.114531 881145 0.706069 7061
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.012033 11.285240 112852 0.090430 904
Precious Metals Silver 7440-22-4 0.000640 0.600230 6002 0.004810 48
Sub-Total     0.106626 100 1000000 0.801309 8013
Lead Frame
Copper and Its Alloys Copper 7440-50-8 4.579882 97.444277 974443 34.418423 344184
Copper and Its Alloys Iron 7439-89-6 0.110398 2.348893 23489 0.829656 8297
Copper and Its Alloys Phosphorus 7723-14-0 0.003860 0.082130 821 0.029010 290
Zinc and Its Alloys Zinc 7440-66-6 0.005861 0.124702 1247 0.044046 440
Sub-Total     4.700001 100 1000000 35.321134 353211
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.060000 100.000000 1000000 0.450000 4509
Sub-Total     0.060000 100 1000000 0.450000 4509
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 5.263863 90.999997 910000 39.558632 395586
Other Plastics and Rubber Carbon Black 1333-86-4 0.028922 0.499994 5000 0.217353 2174
Thermoplastics Epoxy 85954-11-6 0.491680 8.500010 85000 3.695040 36950
Sub-Total     5.784465 100 1000000 43.471025 434710
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.655392 100.000000 1000000 19.955625 199556
Sub-Total     2.655392 100 1000000 19.955625 199556

Total

    13.306484     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support