Quality & reliability


Material content search

Details for "LP2992AILD-1.8/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LP2992AILD-1.8/NOPB SN Level-3-260C-168 HR Texas Instruments Electronics NGD | 6 3.29 x 2.92 x 0.8 28.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002141 21 0.000003 0
Precious Metals Gold 7440-57-5 0.046712 99.997859 999979 0.162546 1625
Sub-Total     0.046713 100 1000000 0.162550 1625
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.167094 75.000000 750000 0.581446 5814
Thermoplastics Epoxy 85954-11-6 0.055698 25.000000 250000 0.193815 1938
Sub-Total     0.222792 100 1000000 0.775261 7753
Lead Frame
Copper and Its Alloys Copper 7440-50-8 16.040039 95.709995 957100 55.815376 558154
Copper and Its Alloys Iron 7439-89-6 0.435734 2.600000 26000 1.516247 15162
Copper and Its Alloys Phosphorus 7723-14-0 0.025139 0.150003 1500 0.087478 875
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.005028 0.030002 300 0.017496 175
Precious Metals Silver 7440-22-4 0.219543 1.310001 13100 0.763955 7640
Zinc and Its Alloys Zinc 7440-66-6 0.033518 0.200000 2000 0.116634 1166
Sub-Total     16.759001 100 1000000 58.317186 583172
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.037000 100.000000 1000000 0.129000 1288
Sub-Total     0.037000 100 1000000 0.129000 1288
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.937114 90.500004 905000 34.578703 345787
Thermoplastics Epoxy 85954-11-6 1.043122 9.499996 95000 3.629807 36298
Sub-Total     10.980236 100 1000000 38.208510 382085
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.691929 100.000000 1000000 2.407742 24077
Sub-Total     0.691929 100 1000000 2.407742 24077

Total

    28.737671     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support