Quality & reliability


Material content search

Details for "LMR62421XSD/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMR62421XSD/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics NGG | 6 3 x 3 x 0.8 19.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.074617 99.060073 990601 0.389297 3893
Not Categorized Proprietary Materials 0.000005 0.006638 66 0.000026 0
Precious Metals Gold 7440-57-5 0.000008 0.010621 106 0.000042 0
Precious Metals Palladium 7440-05-3 0.000693 0.920013 9200 0.003616 36
Precious Metals Silver 7440-22-4 0.000002 0.002655 27 0.000010 0
Sub-Total     0.075325 100 1000000 0.392990 3930
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.216387 75.000000 750000 1.128948 11289
Thermoplastics Epoxy 85954-11-6 0.072129 25.000000 250000 0.376316 3763
Sub-Total     0.288516 100 1000000 1.505264 15053
Lead Frame
Copper and Its Alloys Copper 7440-50-8 7.455156 95.800000 958000 38.895518 388955
Copper and Its Alloys Iron 7439-89-6 0.183655 2.359997 23600 0.958177 9582
Copper and Its Alloys Phosphorus 7723-14-0 0.002335 0.030005 300 0.012182 122
Precious Metals Silver 7440-22-4 0.132294 1.700000 17000 0.690213 6902
Zinc and Its Alloys Zinc 7440-66-6 0.008560 0.110000 1100 0.044660 447
Sub-Total     7.782000 100 1000000 40.600749 406007
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.100000 100.000000 1000000 0.500000 5217
Sub-Total     0.100000 100 1000000 0.500000 5217
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.072846 90.500002 905000 47.335434 473354
Thermoplastics Epoxy 85954-11-6 0.952398 9.499998 95000 4.968912 49689
Sub-Total     10.025244 100 1000000 52.304346 523043
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.896049 100.000000 1000000 4.674924 46749
Sub-Total     0.896049 100 1000000 4.674924 46749

Total

    19.167134     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support