Quality & reliability


Material content search

Details for "LMP8603QMAX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMP8603QMAX/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.068733 100.000000 1000000 0.083682 837
Sub-Total     0.068733 100 1000000 0.083682 837
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.257207 74.999927 749999 0.313149 3131
Thermoplastics Epoxy 85954-11-6 0.085736 25.000073 250001 0.104383 1044
Sub-Total     0.342943 100 1000000 0.417532 4175
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.392350 243924
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.600971 6010
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007575 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219683 2197
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030301 303
Sub-Total     20.740000 100 1000000 25.250883 252509
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19480
Sub-Total     1.600000 100 1000000 1.900000 19480
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.768475 89.000000 890000 63.027951 630280
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.745005 3.000000 30000 2.124538 21245
Thermoplastics Epoxy 85954-11-6 4.653346 8.000000 80000 5.665434 56654
Sub-Total     58.166826 100 1000000 70.817922 708179
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.217240 100.000000 1000000 1.481990 14820
Sub-Total     1.217240 100 1000000 1.481990 14820

Total

    82.135742     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support