Quality & reliability


Material content search

Details for "LM2671N-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2671N-5.0/NOPB SN Level-1-NA-UNLIM Ext-Mfg P | 8 9.8 x 6.4 x 3.9 610.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.120000 100.000000 1000000 0.020000 197
Sub-Total     0.120000 100 1000000 0.020000 197
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.864366 74.000010 740000 0.141656 1417
Thermoplastics Epoxy 85954-11-6 0.303696 25.999990 260000 0.049771 498
Sub-Total     1.168062 100 1000000 0.191427 1914
Lead Frame
Copper and Its Alloys Copper 7440-50-8 222.463820 96.723400 967234 36.458310 364583
Copper and Its Alloys Iron 7439-89-6 5.405000 2.350000 23500 0.886000 8858
Copper and Its Alloys Phosphorus 7723-14-0 0.069000 0.030000 300 0.011000 113
Precious Metals Silver 7440-22-4 1.786180 0.776600 7766 0.292730 2927
Zinc and Its Alloys Zinc 7440-66-6 0.276000 0.120000 1200 0.045000 452
Sub-Total     230.000000 100 1000000 37.693370 376934
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 11.000000 100.000000 1000000 2.000000 18027
Sub-Total     11.000000 100 1000000 2.000000 18027
Mold Compound
Magnesium and Its Alloys Magnesium Hydroxide 1309-42-8 10.908930 3.000000 30000 1.787800 17878
Other Inorganic Materials Silicon Dioxide 60676-86-0 298.177420 82.000000 820000 48.866570 488666
Other Plastics and Rubber Epoxy Resin 25928-94-3 54.544650 15.000000 150000 8.939010 89390
Sub-Total     363.631000 100 1000000 59.593380 595934
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.267854 100.000000 1000000 0.699434 6994
Sub-Total     4.267854 100 1000000 0.699434 6994

Total

    610.186916     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support