Quality & reliability


Material content search

Details for "LM311N/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM311N/NOPB CU SN Level-1-NA-UNLIM Ext-Mfg P | 8 9.8 x 6.4 x 3.9 547.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.120000 100.000000 1000000 0.020000 219
Sub-Total     0.120000 100 1000000 0.020000 219
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.237396 73.999863 739999 0.043389 434
Thermoplastics Epoxy 85954-11-6 0.083410 26.000140 260001 0.015240 152
Sub-Total     0.320806 100 1000000 0.058634 586
Lead Frame
Copper and Its Alloys Copper 7440-50-8 167.002884 97.094603 970946 30.523207 305232
Copper and Its Alloys Iron 7439-89-6 4.042000 2.350000 23500 0.739000 7388
Copper and Its Alloys Phosphorus 7723-14-0 0.051600 0.030000 300 0.009400 94
Precious Metals Silver 7440-22-4 0.697288 0.405400 4054 0.127444 1274
Zinc and Its Alloys Zinc 7440-66-6 0.206400 0.120000 1200 0.037700 377
Sub-Total     172.000172 100 1000000 31.436564 314366
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 9.890000 100.000000 1000000 1.810000 18076
Sub-Total     9.890000 100 1000000 1.810000 18076
Mold Compound
Magnesium and Its Alloys Magnesium Hydroxide 1309-42-8 10.908930 3.000000 30000 1.993830 19938
Other Inorganic Materials Silicon Dioxide 60676-86-0 298.177420 82.000000 820000 54.498050 544980
Other Plastics and Rubber Epoxy Resin 25928-94-3 54.544650 15.000000 150000 9.969160 99692
Sub-Total     363.631000 100 1000000 66.461030 664610
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.172157 100.000000 1000000 0.214236 2142
Sub-Total     1.172157 100 1000000 0.214236 2142

Total

    547.134135     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support