Quality & reliability


Material content search

Details for "LP38691DT-1.8/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LP38691DT-1.8/NOPB CU SN Level-2-260C-1 YEAR Texas Instruments Electronics NDP | 3 7.3 x 6.58 x 2.3 328.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.255483 100.000000 1000000 0.077856 779
Sub-Total     0.255483 100 1000000 0.077856 779
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.280451 74.999933 749999 0.085465 855
Thermoplastics Epoxy 85954-11-6 0.093484 25.000067 250001 0.028488 285
Sub-Total     0.373935 100 1000000 0.113953 1140
Lead Frame
Copper and Its Alloys Copper 7440-50-8 116.304840 96.840000 968400 35.442690 354427
Copper and Its Alloys Iron 7439-89-6 2.870390 2.390000 23900 0.874720 8747
Copper and Its Alloys Phosphorus 7723-14-0 0.036030 0.030000 300 0.010980 110
Precious Metals Silver 7440-22-4 0.744620 0.620000 6200 0.226920 2269
Zinc and Its Alloys Zinc 7440-66-6 0.144120 0.120000 1200 0.043920 439
Sub-Total     120.100000 100 1000000 36.599230 365992
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 5.010000 100.000000 1000000 1.530000 15267
Sub-Total     5.010000 100 1000000 1.530000 15267
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 178.963302 89.000000 890000 54.537204 545372
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 6.032471 3.000000 30000 1.838333 18383
Thermoplastics Epoxy 85954-11-6 16.086589 8.000000 80000 4.902221 49022
Sub-Total     201.082362 100 1000000 61.277758 612778
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.327242 100.000000 1000000 0.404463 4045
Sub-Total     1.327242 100 1000000 0.404463 4045

Total

    328.149022     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support