Quality & reliability


Material content search

Details for "LP2992IM5-2.5" NOT RECOMMENDED FOR NEW DESIGNS

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LP2992IM5-2.5 SNPB Level-1-260C-UNLIM Texas Instruments Electronics DBV | 5 2.9 x 1.6 x 1.45 18.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
No Affected No No
The lead (Pb) CAS# 7439-92-1 content for this component exceeds the REACH SVHC limit of 0.1%. Please refer to the material content report for further details.

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.011842 100.000000 1000000 0.065242 652
Sub-Total     0.011842 100 1000000 0.065242 652
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.146207 74.999872 749999 0.805514 8055
Thermoplastics Epoxy 85954-11-6 0.048736 25.000128 250001 0.268507 2685
Sub-Total     0.194943 100 1000000 1.074021 10740
Lead Frame
Copper and Its Alloys Copper 7440-50-8 5.436408 96.509995 965100 29.951407 299514
Copper and Its Alloys Iron 7439-89-6 0.134065 2.379993 23800 0.738619 7386
Copper and Its Alloys Phosphorus 7723-14-0 0.001690 0.030000 300 0.009310 93
Precious Metals Silver 7440-22-4 0.054077 0.960004 9600 0.297932 2979
Zinc and Its Alloys Zinc 7440-66-6 0.006760 0.120010 1200 0.037240 372
Sub-Total     5.633000 100 1000000 31.034513 310345
Lead Frame Plating
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.259000 37.000000 370000 1.427000 14269
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.441000 63.000000 630000 2.430000 24297
Sub-Total     0.700000 100 1000000 3.857000 38566
Mold Compound
Other Inorganic Materials Silica 7631-86-9 9.685194 88.700002 887000 53.359716 533597
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.327571 2.999997 30000 1.804723 18047
Other Plastics and Rubber Carbon Black 1333-86-4 0.032757 0.299999 3000 0.180472 1805
Thermoplastics Epoxy 85954-11-6 0.873524 8.000003 80000 4.812603 48126
Sub-Total     10.919046 100 1000000 60.157514 601575
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.691929 100.000000 1000000 3.812121 38121
Sub-Total     0.691929 100 1000000 3.812121 38121

Total

    18.150760     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support