Quality & reliability


Material content search

Details for "LM311M/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM311M/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.038457 100.000000 1000000 0.046845 468
Sub-Total     0.038457 100 1000000 0.046845 468
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.247681 75.000076 750001 0.301705 3017
Thermoplastics Epoxy 85954-11-6 0.082560 24.999920 249999 0.100570 1006
Sub-Total     0.330241 100 1000000 0.402272 4023
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.404790 244048
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.601277 6013
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007579 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219795 2198
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030317 303
Sub-Total     20.740000 100 1000000 25.263758 252638
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19490
Sub-Total     1.600000 100 1000000 1.900000 19490
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.809595 89.000000 890000 63.110177 631102
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.746391 3.000000 30000 2.127310 21273
Thermoplastics Epoxy 85954-11-6 4.657042 8.000000 80000 5.672825 56728
Sub-Total     58.213028 100 1000000 70.910311 709103
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.172157 100.000000 1000000 1.427825 14278
Sub-Total     1.172157 100 1000000 1.427825 14278

Total

    82.093883     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support