Quality & reliability


Material content search

Details for "LME49724MRX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LME49724MRX/NOPB CU SN Level-3-260C-168 HR Ext-Mfg DDA | 8 4.9 x 3.9 x 1.75 94.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.235000 100.000000 1000000 0.249000 2490
Sub-Total     0.235000 100 1000000 0.249000 2490
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.554271 75.000000 750000 0.587243 5872
Thermoplastics Epoxy 85954-11-6 0.184757 25.000000 250000 0.195748 1957
Sub-Total     0.739028 100 1000000 0.782991 7830
Lead Frame
Copper and Its Alloys Copper 7440-50-8 31.443541 96.363895 963639 33.314049 333140
Copper and Its Alloys Iron 7439-89-6 0.753753 2.310000 23100 0.798592 7986
Copper and Its Alloys Phosphorus 7723-14-0 0.010000 0.030000 306 0.010000 106
Precious Metals Silver 7440-22-4 0.384708 1.179001 11790 0.407593 4076
Zinc and Its Alloys Zinc 7440-66-6 0.038000 0.116000 1165 0.040000 403
Sub-Total     32.630002 100 1000000 34.571090 345711
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.990000 100.000000 1000000 2.110000 21084
Sub-Total     1.990000 100 1000000 2.110000 21084
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 47.957757 85.500000 855000 50.810660 508107
Other Plastics and Rubber Carbon Black 1333-86-4 0.168273 0.300000 3000 0.178283 1783
Thermoplastics Epoxy 85954-11-6 7.964914 14.200000 142000 8.438729 84387
Sub-Total     56.090944 100 1000000 59.427672 594277
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.700254 100.000000 1000000 2.860886 28609
Sub-Total     2.700254 100 1000000 2.860886 28609

Total

    94.385228     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support