Quality & reliability


Material content search

Details for "LM7301IM5X/S7000823"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM7301IM5X/S7000823 CU SN Level-1-260C-UNLIM Texas Instruments Electronics DBV | 5 2.9 x 1.6 x 1.45 18.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.012063 100.000000 1000000 0.066451 665
Sub-Total     0.012063 100 1000000 0.066451 665
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.148016 74.999873 749999 0.815372 8154
Thermoplastics Epoxy 85954-11-6 0.049339 25.000127 250001 0.271793 2718
Sub-Total     0.197355 100 1000000 1.087165 10872
Lead Frame
Copper and Its Alloys Copper 7440-50-8 5.436408 96.509995 965100 29.947413 299474
Copper and Its Alloys Iron 7439-89-6 0.134065 2.379993 23800 0.738521 7385
Copper and Its Alloys Phosphorus 7723-14-0 0.001690 0.030000 300 0.009310 93
Precious Metals Silver 7440-22-4 0.054077 0.960004 9600 0.297893 2979
Zinc and Its Alloys Zinc 7440-66-6 0.006760 0.120010 1200 0.037240 372
Sub-Total     5.633000 100 1000000 31.030374 310304
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.700000 100.000000 1000000 3.900000 38561
Sub-Total     0.700000 100 1000000 3.900000 38561
Mold Compound
Other Inorganic Materials Silica 7631-86-9 9.677413 88.700000 887000 53.309737 533097
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.327308 2.999998 30000 1.803034 18030
Other Plastics and Rubber Carbon Black 1333-86-4 0.032731 0.300002 3000 0.180304 1803
Thermoplastics Epoxy 85954-11-6 0.872822 8.000001 80000 4.808094 48081
Sub-Total     10.910274 100 1000000 60.101169 601012
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.700489 100.000000 1000000 3.858767 38588
Sub-Total     0.700489 100 1000000 3.858767 38588

Total

    18.153181     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support