Quality & reliability


Material content search

Details for "LMH6609MAX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMH6609MAX/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 81.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.028384 100.000000 1000000 0.034658 347
Sub-Total     0.028384 100 1000000 0.034658 347
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.094775 74.999802 749998 0.115723 1157
Thermoplastics Epoxy 85954-11-6 0.031592 25.000198 250002 0.038575 386
Sub-Total     0.126367 100 1000000 0.154298 1543
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.463190 244632
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.602716 6027
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007597 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.220321 2203
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030389 304
Sub-Total     20.740000 100 1000000 25.324214 253242
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 2.000000 19536
Sub-Total     1.600000 100 1000000 2.000000 19536
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.469618 89.000000 890000 64.067108 640671
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.768639 3.000000 30000 2.159566 21596
Thermoplastics Epoxy 85954-11-6 4.716370 8.000000 80000 5.758840 57588
Sub-Total     58.954627 100 1000000 71.985515 719855
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.448525 100.000000 1000000 0.547664 5477
Sub-Total     0.448525 100 1000000 0.547664 5477

Total

    81.897903     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support