Quality & reliability


Material content search

Details for "LM5060Q1MMX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM5060Q1MMX/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DGS | 10 3 x 3 x 1 30.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001545 15 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.001545 15 0.000003 0
Precious Metals Gold 7440-57-5 0.064733 99.995366 999954 0.210313 2103
Precious Metals Silver 7440-22-4 0.000001 0.001545 15 0.000003 0
Sub-Total     0.064736 100 1000000 0.210323 2103
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.304753 75.000062 750001 0.990121 9901
Thermoplastics Epoxy 85954-11-6 0.101584 24.999938 249999 0.330039 3300
Sub-Total     0.406337 100 1000000 1.320160 13202
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.344358 96.530000 965300 46.603800 466038
Copper and Its Alloys Iron 7439-89-6 0.353668 2.380000 23800 1.149042 11490
Copper and Its Alloys Phosphorus 7723-14-0 0.004458 0.030000 300 0.014484 145
Precious Metals Silver 7440-22-4 0.139684 0.940000 9400 0.453823 4538
Zinc and Its Alloys Zinc 7440-66-6 0.017832 0.120000 1200 0.057935 579
Sub-Total     14.860000 100 1000000 48.279085 482791
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.070000 100.000000 1000000 3.480000 34764
Sub-Total     1.070000 100 1000000 3.480000 34764
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.513082 89.000001 890000 37.405186 374052
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.388081 2.999997 30000 1.260848 12608
Thermoplastics Epoxy 85954-11-6 1.034884 8.000002 80000 3.362265 33623
Sub-Total     12.936047 100 1000000 42.028298 420283
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.442254 100.000000 1000000 4.685781 46858
Sub-Total     1.442254 100 1000000 4.685781 46858

Total

    30.779374     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support