Quality & reliability


Material content search

Details for "LP2992AILDX-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LP2992AILDX-5.0/NOPB SN Level-3-260C-168 HR Texas Instruments Electronics NGD | 6 3.29 x 2.92 x 0.8 28.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002382 24 0.000003 0
Precious Metals Gold 7440-57-5 0.041974 99.997618 999976 0.146083 1461
Sub-Total     0.041975 100 1000000 0.146087 1461
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.167094 75.000000 750000 0.581542 5815
Thermoplastics Epoxy 85954-11-6 0.055698 25.000000 250000 0.193847 1938
Sub-Total     0.222792 100 1000000 0.775389 7754
Lead Frame
Copper and Its Alloys Copper 7440-50-8 16.040039 95.709995 957100 55.824579 558246
Copper and Its Alloys Iron 7439-89-6 0.435734 2.600000 26000 1.516497 15165
Copper and Its Alloys Phosphorus 7723-14-0 0.025139 0.150003 1500 0.087492 875
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.005028 0.030002 300 0.017499 175
Precious Metals Silver 7440-22-4 0.219543 1.310001 13100 0.764081 7641
Zinc and Its Alloys Zinc 7440-66-6 0.033518 0.200000 2000 0.116654 1167
Sub-Total     16.759001 100 1000000 58.326802 583268
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.037000 100.000000 1000000 0.129000 1288
Sub-Total     0.037000 100 1000000 0.129000 1288
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.937114 90.500004 905000 34.584405 345844
Thermoplastics Epoxy 85954-11-6 1.043122 9.499996 95000 3.630406 36304
Sub-Total     10.980236 100 1000000 38.214811 382148
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.691929 100.000000 1000000 2.408139 24081
Sub-Total     0.691929 100 1000000 2.408139 24081

Total

    28.732933     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support