Quality & reliability


Material content search

Details for "LM2917MX-8/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM2917MX-8/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.038054 100.000000 1000000 0.046301 463
Sub-Total     0.038054 100 1000000 0.046301 463
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.325499 74.999942 749999 0.396042 3960
Thermoplastics Epoxy 85954-11-6 0.108500 25.000100 250001 0.132000 1320
Sub-Total     0.433999 100 1000000 0.528056 5281
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.376820 243768
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.600588 6006
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007570 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219543 2195
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030282 303
Sub-Total     20.740000 100 1000000 25.234798 252348
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19468
Sub-Total     1.600000 100 1000000 1.900000 19468
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.473690 89.000000 890000 62.629130 626291
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.735068 3.000000 30000 2.111094 21111
Thermoplastics Epoxy 85954-11-6 4.626849 8.000001 80000 5.629585 56296
Sub-Total     57.835607 100 1000000 70.369811 703698
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.540435 100.000000 1000000 1.874280 18743
Sub-Total     1.540435 100 1000000 1.874280 18743

Total

    82.188095     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support