Quality & reliability


Material content search

Details for "LM7322MME/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM7322MME/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DGK | 8 3 x 3 x 1 31.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.024283 100.000000 1000000 0.077992 780
Sub-Total     0.024283 100 1000000 0.077992 780
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.333967 75.000056 750001 1.072626 10726
Thermoplastics Epoxy 85954-11-6 0.111322 24.999944 249999 0.357541 3575
Sub-Total     0.445289 100 1000000 1.430168 14302
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.618636 96.550003 965500 46.951754 469518
Copper and Its Alloys Iron 7439-89-6 0.360356 2.380001 23800 1.157382 11574
Copper and Its Alloys Phosphorus 7723-14-0 0.004542 0.029998 300 0.014588 146
Precious Metals Silver 7440-22-4 0.139297 0.919999 9200 0.447390 4474
Zinc and Its Alloys Zinc 7440-66-6 0.018169 0.119999 1200 0.058355 584
Sub-Total     15.141000 100 1000000 48.629469 486295
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.150000 100.000000 1000000 3.690000 36935
Sub-Total     1.150000 100 1000000 3.690000 36935
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.386981 88.999998 890000 36.572408 365724
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.383831 3.000001 30000 1.232778 12328
Thermoplastics Epoxy 85954-11-6 1.023549 8.000001 80000 3.287408 32874
Sub-Total     12.794361 100 1000000 41.092595 410926
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.580509 100.000000 1000000 5.076238 50762
Sub-Total     1.580509 100 1000000 5.076238 50762

Total

    31.135442     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support