Quality & reliability


Material content search

Details for "LP38691SD-5.0/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LP38691SD-5.0/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics NGG | 6 3 x 3 x 0.8 19.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.048581 99.062009 990620 0.252207 2522
Not Categorized Proprietary Materials 0.000003 0.006117 61 0.000016 0
Precious Metals Gold 7440-57-5 0.000005 0.010196 102 0.000026 0
Precious Metals Palladium 7440-05-3 0.000451 0.919639 9196 0.002341 23
Precious Metals Silver 7440-22-4 0.000001 0.002039 20 0.000005 0
Sub-Total     0.049041 100 1000000 0.254595 2546
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.320515 75.000058 750001 1.663942 16639
Thermoplastics Epoxy 85954-11-6 0.106838 24.999942 249999 0.554646 5546
Sub-Total     0.427353 100 1000000 2.218588 22186
Lead Frame
Copper and Its Alloys Copper 7440-50-8 7.455156 95.800000 958000 38.703182 387032
Copper and Its Alloys Iron 7439-89-6 0.183655 2.359997 23600 0.953439 9534
Copper and Its Alloys Phosphorus 7723-14-0 0.002335 0.030005 300 0.012122 121
Precious Metals Silver 7440-22-4 0.132294 1.700000 17000 0.686800 6868
Zinc and Its Alloys Zinc 7440-66-6 0.008560 0.110000 1100 0.044440 444
Sub-Total     7.782000 100 1000000 40.399982 404000
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.100000 100.000000 1000000 0.500000 5192
Sub-Total     0.100000 100 1000000 0.500000 5192
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 8.666958 90.500002 905000 44.994210 449942
Thermoplastics Epoxy 85954-11-6 0.909791 9.499998 95000 4.723148 47231
Sub-Total     9.576749 100 1000000 49.717358 497174
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.327242 100.000000 1000000 6.890331 68903
Sub-Total     1.327242 100 1000000 6.890331 68903

Total

    19.262385     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support