Quality & reliability


Material content search

Details for "LM22674MR-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM22674MR-5.0/NOPB SN Level-3-260C-168 HR Ext-Mfg DDA | 8 4.9 x 3.9 x 1.75 94.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.235000 100.000000 1000000 0.249000 2489
Sub-Total     0.235000 100 1000000 0.249000 2489
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.586071 75.000000 750000 0.620671 6207
Thermoplastics Epoxy 85954-11-6 0.195357 25.000000 250000 0.206890 2069
Sub-Total     0.781428 100 1000000 0.827562 8276
Lead Frame
Copper and Its Alloys Copper 7440-50-8 31.443541 96.363895 963639 33.299890 332999
Copper and Its Alloys Iron 7439-89-6 0.753753 2.310000 23100 0.798253 7983
Copper and Its Alloys Phosphorus 7723-14-0 0.010000 0.030000 306 0.010000 106
Precious Metals Silver 7440-22-4 0.384708 1.179001 11790 0.407420 4074
Zinc and Its Alloys Zinc 7440-66-6 0.038000 0.116000 1165 0.040000 402
Sub-Total     32.630002 100 1000000 34.556397 345564
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.990000 100.000000 1000000 2.110000 21075
Sub-Total     1.990000 100 1000000 2.110000 21075
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 47.823362 85.500001 855000 50.646735 506467
Other Plastics and Rubber Carbon Black 1333-86-4 0.167801 0.300000 3000 0.177708 1777
Thermoplastics Epoxy 85954-11-6 7.942593 14.199999 142000 8.411504 84115
Sub-Total     55.933756 100 1000000 59.235947 592359
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.855174 100.000000 1000000 3.023736 30237
Sub-Total     2.855174 100 1000000 3.023736 30237

Total

    94.425360     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support