Quality & reliability


Material content search

Details for "LM2671N-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2671N-5.0/NOPB SN Level-1-NA-UNLIM Texas Instruments Electronics P | 8 9.8 x 6.4 x 3.9 588.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000554 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000002 0.000554 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000004 0.001109 11 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000012 0.003326 33 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000011 0.003049 30 0.000002 0
Precious Metals Gold 7440-57-5 0.360752 99.989468 999895 0.061258 613
Precious Metals Silver 7440-22-4 0.000007 0.001940 19 0.000001 0
Sub-Total     0.360790 100 1000000 0.061264 613
Die Attach Adhesive
Other Plastics and Rubber Other Filler 0.316064 40.000000 400000 0.053669 537
Precious Metals Silver 7440-22-4 0.474096 60.000000 600000 0.080504 805
Sub-Total     0.790160 100 1000000 0.134174 1342
Lead Frame
Copper and Its Alloys Copper 7440-50-8 127.289190 97.345660 973457 21.614430 216144
Copper and Its Alloys Iron 7439-89-6 3.134880 2.397430 23974 0.532320 5323
Copper and Its Alloys Phosphorus 7723-14-0 0.039186 0.029968 300 0.006654 67
Copper and Its Alloys Zinc 7440-66-6 0.156744 0.119872 1199 0.026616 266
Precious Metals Silver 7440-22-4 0.140000 0.110000 1071 0.020000 238
Sub-Total     130.760000 100 1000000 22.203794 222038
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 11.730000 100.000000 1000000 1.990000 19918
Sub-Total     11.730000 100 1000000 1.990000 19918
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 366.029625 83.000000 830000 62.153920 621539
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 13.229986 3.000000 30000 2.246527 22465
Other Plastics and Rubber Carbon Black 1333-86-4 1.322999 0.300000 3000 0.224653 2247
Thermoplastics Epoxy 85954-11-6 60.416938 13.700000 137000 10.259141 102591
Sub-Total     440.999548 100 1000000 74.884241 748842
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.267854 100.000000 1000000 0.724706 7247
Sub-Total     4.267854 100 1000000 0.724706 7247

Total

    588.908352     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support