Quality & reliability


Material content search

Details for "LM2623AMMX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM2623AMMX/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DGK | 8 3 x 3 x 1 31.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.053219 99.061854 990619 0.170480 1705
Not Categorized Proprietary Materials 0.000004 0.007446 74 0.000013 0
Precious Metals Gold 7440-57-5 0.000005 0.009307 93 0.000016 0
Precious Metals Palladium 7440-05-3 0.000494 0.919532 9195 0.001582 16
Precious Metals Silver 7440-22-4 0.000001 0.001861 19 0.000003 0
Sub-Total     0.053723 100 1000000 0.172094 1721
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.376983 75.000000 750000 1.207614 12076
Thermoplastics Epoxy 85954-11-6 0.125661 25.000000 250000 0.402538 4025
Sub-Total     0.502644 100 1000000 1.610152 16102
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.618636 96.550003 965500 46.828815 468288
Copper and Its Alloys Iron 7439-89-6 0.360356 2.380001 23800 1.154352 11544
Copper and Its Alloys Phosphorus 7723-14-0 0.004542 0.029998 300 0.014550 145
Precious Metals Silver 7440-22-4 0.139297 0.919999 9200 0.446219 4462
Zinc and Its Alloys Zinc 7440-66-6 0.018169 0.119999 1200 0.058202 582
Sub-Total     15.141000 100 1000000 48.502137 485021
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.150000 100.000000 1000000 3.680000 36839
Sub-Total     1.150000 100 1000000 3.680000 36839
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.201301 89.000003 890000 35.881847 358818
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.377572 3.000001 30000 1.209501 12095
Thermoplastics Epoxy 85954-11-6 1.006858 7.999996 80000 3.225333 32253
Sub-Total     12.585731 100 1000000 40.316680 403167
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.784083 100.000000 1000000 5.715068 57151
Sub-Total     1.784083 100 1000000 5.715068 57151

Total

    31.217181     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support