Quality & reliability


Material content search

Details for "LM321MFX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM321MFX/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DBV | 5 2.9 x 1.6 x 1.45 18.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.031885 100.000000 1000000 0.175759 1758
Sub-Total     0.031885 100 1000000 0.175759 1758
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.121935 75.000000 750000 0.672141 6721
Thermoplastics Epoxy 85954-11-6 0.040645 25.000000 250000 0.224047 2240
Sub-Total     0.162580 100 1000000 0.896188 8962
Lead Frame
Copper and Its Alloys Copper 7440-50-8 5.436408 96.509995 965100 29.967039 299670
Copper and Its Alloys Iron 7439-89-6 0.134065 2.379993 23800 0.739005 7390
Copper and Its Alloys Phosphorus 7723-14-0 0.001690 0.030000 300 0.009320 93
Precious Metals Silver 7440-22-4 0.054077 0.960004 9600 0.298088 2981
Zinc and Its Alloys Zinc 7440-66-6 0.006760 0.120010 1200 0.037260 373
Sub-Total     5.633000 100 1000000 31.050710 310507
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.700000 100.000000 1000000 3.900000 38586
Sub-Total     0.700000 100 1000000 3.900000 38586
Mold Compound
Other Inorganic Materials Silica 7631-86-9 9.789611 88.700004 887000 53.963141 539631
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.331103 3.000000 30000 1.825135 18251
Other Plastics and Rubber Carbon Black 1333-86-4 0.033110 0.300000 3000 0.182510 1825
Thermoplastics Epoxy 85954-11-6 0.882941 7.999998 80000 4.867024 48670
Sub-Total     11.036765 100 1000000 60.837811 608378
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.577062 100.000000 1000000 3.180931 31809
Sub-Total     0.577062 100 1000000 3.180931 31809

Total

    18.141292     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support