Quality & reliability


Material content search

Details for "LM340T-5.0/LF01"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM340T-5.0/LF01 CU SN Level-4-260C-72 HR Texas Instruments Electronics NDG | 3 14.99 x 10.16 x 4.57 2,605.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
ROHS Exempt Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.156759 99.992346 999923 0.006017 60
Copper and Its Alloys Iron 7439-89-6 0.000002 0.001276 13 0.000000 0
Nickel and Its Alloys Nickel 7440-02-0 0.000002 0.001276 13 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000002 0.001276 13 0.000000 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000002 0.001276 13 0.000000 0
Precious Metals Silver 7440-22-4 0.000004 0.002551 26 0.000000 0
Sub-Total     0.156771 100 1000000 0.006017 60
Die Attach Adhesive
Other Nonferrous Metals and Alloys Lead 7439-92-1 1.381591 95.500010 955000 0.053030 530
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.028934 2.000011 20000 0.001111 11
Precious Metals Silver 7440-22-4 0.036167 2.499979 25000 0.001388 14
Sub-Total     1.446692 100 1000000 0.055529 555
Lead Frame
Copper and Its Alloys Copper 7440-50-8 1,244.954836 99.844000 998440 47.785884 477859
Copper and Its Alloys Phosphorus 7723-14-0 0.074814 0.006000 60 0.002872 29
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.870350 0.150000 1500 0.071790 718
Sub-Total     1,246.900000 100 1000000 47.860547 478605
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 20.050000 100.000000 1000000 0.770000 7696
Sub-Total     20.050000 100 1000000 0.770000 7696
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 1,188.252316 89.000000 890000 45.609436 456094
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 40.053449 3.000000 30000 1.537397 15374
Thermoplastics Epoxy 85954-11-6 106.809197 8.000000 80000 4.099725 40997
Sub-Total     1,335.114962 100 1000000 51.246557 512466
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.608961 100.000000 1000000 0.061758 618
Sub-Total     1.608961 100 1000000 0.061758 618

Total

    2,605.277386     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support