Quality & reliability


Material content search

Details for "DS90LV048ATMTCX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
DS90LV048ATMTCX/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics PW | 16 5 x 4.4 x 1.0 56.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.074799 99.998663 999987 0.133411 1334
Precious Metals Silver 7440-22-4 0.000001 0.001337 13 0.000002 0
Sub-Total     0.074800 100 1000000 0.133413 1334
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.302113 75.000062 750001 0.538847 5388
Thermoplastics Epoxy 85954-11-6 0.100704 24.999938 249999 0.179615 1796
Sub-Total     0.402817 100 1000000 0.718461 7185
Lead Frame
Copper and Its Alloys Copper 7440-50-8 17.661820 94.600000 946000 31.501490 315015
Magnesium and Its Alloys Magnesium 7439-95-4 0.028005 0.150000 1500 0.049950 499
Nickel and Its Alloys Nickel 7440-02-0 0.550765 2.950000 29500 0.982340 9823
Other Inorganic Materials Silicon 7440-21-3 0.119488 0.640000 6400 0.213118 2131
Precious Metals Silver 7440-22-4 0.309922 1.660000 16600 0.552775 5528
Sub-Total     18.670000 100 1000000 33.299675 332997
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.720000 100.000000 1000000 3.070000 30678
Sub-Total     1.720000 100 1000000 3.070000 30678
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.054621 89.000000 890000 53.605202 536052
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.013077 3.000000 30000 1.806917 18069
Thermoplastics Epoxy 85954-11-6 2.701539 8.000000 80000 4.818445 48184
Sub-Total     33.769237 100 1000000 60.230564 602306
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.429759 100.000000 1000000 2.550108 25501
Sub-Total     1.429759 100 1000000 2.550108 25501

Total

    56.066613     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support