Quality & reliability


Material content search

Details for "LM2917N-8/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM2917N-8/NOPB CU SN Level-1-NA-UNLIM Texas Instruments Electronics P | 8 9.8 x 6.4 x 3.9 588.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.120000 100.000000 1000000 0.020000 204
Sub-Total     0.120000 100 1000000 0.020000 204
Die Attach Adhesive
Other Plastics and Rubber Other Filler 0.114080 40.000000 400000 0.019400 194
Precious Metals Silver 7440-22-4 0.171120 60.000000 600000 0.029100 291
Sub-Total     0.285200 100 1000000 0.048490 485
Lead Frame
Copper and Its Alloys Copper 7440-50-8 127.289190 97.345660 973457 21.643950 216440
Copper and Its Alloys Iron 7439-89-6 3.134880 2.397430 23974 0.533050 5330
Copper and Its Alloys Phosphorus 7723-14-0 0.039186 0.029968 300 0.006663 67
Copper and Its Alloys Zinc 7440-66-6 0.156744 0.119872 1199 0.026652 267
Precious Metals Silver 7440-22-4 0.140000 0.110000 1071 0.020000 238
Sub-Total     130.760000 100 1000000 22.234119 222341
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 11.730000 100.000000 1000000 1.990000 19945
Sub-Total     11.730000 100 1000000 1.990000 19945
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 368.245712 83.000000 830000 62.615623 626156
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 13.310086 3.000000 30000 2.263215 22632
Other Plastics and Rubber Carbon Black 1333-86-4 1.331009 0.300000 3000 0.226322 2263
Thermoplastics Epoxy 85954-11-6 60.782726 13.700000 137000 10.335350 103353
Sub-Total     443.669533 100 1000000 75.440509 754405
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.540435 100.000000 1000000 0.261932 2619
Sub-Total     1.540435 100 1000000 0.261932 2619

Total

    588.105168     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support