Quality & reliability


Material content search

Details for "LM5000-3MTCX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM5000-3MTCX/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics PW | 16 5 x 4.4 x 1.0 57.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.104453 99.059225 990592 0.183041 1830
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000948 9 0.000002 0
Not Categorized Proprietary Materials 0.000007 0.006639 66 0.000012 0
Precious Metals Gold 7440-57-5 0.000011 0.010432 104 0.000019 0
Precious Metals Palladium 7440-05-3 0.000970 0.919910 9199 0.001700 17
Precious Metals Silver 7440-22-4 0.000003 0.002845 28 0.000005 0
Sub-Total     0.105445 100 1000000 0.184779 1848
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.098433 75.000017 750000 1.924865 19249
Thermoplastics Epoxy 85954-11-6 0.366144 24.999983 250000 0.641621 6416
Sub-Total     1.464577 100 1000000 2.566487 25665
Lead Frame
Copper and Its Alloys Copper 7440-50-8 17.661820 94.600000 946000 30.950110 309501
Magnesium and Its Alloys Magnesium 7439-95-4 0.028005 0.150000 1500 0.049075 491
Nickel and Its Alloys Nickel 7440-02-0 0.550765 2.950000 29500 0.965146 9651
Other Inorganic Materials Silicon 7440-21-3 0.119488 0.640000 6400 0.209388 2094
Precious Metals Silver 7440-22-4 0.309922 1.660000 16600 0.543099 5431
Sub-Total     18.670000 100 1000000 32.716821 327168
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.720000 100.000000 1000000 3.010000 30141
Sub-Total     1.720000 100 1000000 3.010000 30141
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 26.617281 88.999998 890000 46.643429 466434
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.897212 3.000001 30000 1.572251 15723
Thermoplastics Epoxy 85954-11-6 2.392565 8.000001 80000 4.192669 41927
Sub-Total     29.907058 100 1000000 52.408349 524083
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 5.198366 100.000000 1000000 9.109481 91095
Sub-Total     5.198366 100 1000000 9.109481 91095

Total

    57.065446     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support