Quality & reliability


Material content search

Details for "LMH6553MRX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMH6553MRX/NOPB SN Level-3-260C-168 HR Ext-Mfg DDA | 8 4.9 x 3.9 x 1.75 82.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.235000 100.000000 1000000 0.285000 2848
Sub-Total     0.235000 100 1000000 0.285000 2848
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.265858 75.000071 750001 0.322148 3221
Thermoplastics Epoxy 85954-11-6 0.088619 24.999929 249999 0.107382 1074
Sub-Total     0.354477 100 1000000 0.429530 4295
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.195375 96.641323 966413 25.683071 256831
Copper and Its Alloys Iron 7439-89-6 0.522000 2.380000 23801 0.633000 6325
Copper and Its Alloys Phosphorus 7723-14-0 0.006525 0.029751 298 0.007907 79
Copper and Its Alloys Zinc 7440-66-6 0.026100 0.119000 1190 0.031600 316
Precious Metals Silver 7440-22-4 0.182000 0.830000 8298 0.221000 2205
Sub-Total     21.932000 100 1000000 26.575662 265757
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.490000 100.000000 1000000 1.810000 18055
Sub-Total     1.490000 100 1000000 1.810000 18055
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.636981 84.999999 850000 58.934887 589349
Other Plastics and Rubber Carbon Black 1333-86-4 0.171660 0.300000 3000 0.208010 2080
Thermoplastics Epoxy 85954-11-6 8.411337 14.700000 147000 10.192269 101923
Sub-Total     57.219978 100 1000000 69.335162 693352
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.295183 100.000000 1000000 1.569412 15694
Sub-Total     1.295183 100 1000000 1.569412 15694

Total

    82.526638     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support