Quality & reliability


Material content search

Details for "LME49724MRX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LME49724MRX/NOPB CU SN Level-3-260C-168 HR Texas Instruments Electronics DDA | 8 4.9 x 3.9 x 1.75 85.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.225987 100.000000 1000000 0.265667 2657
Sub-Total     0.225987 100 1000000 0.265667 2657
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.570573 75.000000 750000 0.670757 6708
Thermoplastics Epoxy 85954-11-6 0.190191 25.000000 250000 0.223586 2236
Sub-Total     0.760764 100 1000000 0.894343 8943
Lead Frame
Copper and Its Alloys Copper 7440-50-8 22.445192 96.580000 965800 26.386242 263862
Copper and Its Alloys Iron 7439-89-6 0.557760 2.400000 24000 0.655690 6557
Copper and Its Alloys Phosphorus 7723-14-0 0.006972 0.030000 300 0.008196 82
Precious Metals Silver 7440-22-4 0.202188 0.870000 8700 0.237689 2377
Zinc and Its Alloys Zinc 7440-66-6 0.027888 0.120000 1200 0.032785 328
Sub-Total     23.240000 100 1000000 27.320607 273206
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.490000 100.000000 1000000 1.750000 17516
Sub-Total     1.490000 100 1000000 1.750000 17516
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.415821 89.000000 890000 59.268109 592681
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.699410 3.000000 30000 1.997800 19978
Thermoplastics Epoxy 85954-11-6 4.531759 8.000000 80000 5.327470 53275
Sub-Total     56.646990 100 1000000 66.593381 665934
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.700254 100.000000 1000000 3.174379 31744
Sub-Total     2.700254 100 1000000 3.174379 31744

Total

    85.063995     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support