Quality & reliability


Material content search

Details for "LMH0384SQX/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMH0384SQX/NOPB CU SN Level-3-260C-168 HR Texas Instruments Electronics RUM | 16 4 x 4 x 0.75 35.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.065335 98.165455 981655 0.185002 1850
Not Categorized Proprietary Materials 0.000005 0.007512 75 0.000014 0
Precious Metals Gold 7440-57-5 0.000016 0.024040 240 0.000045 0
Precious Metals Palladium 7440-05-3 0.001198 1.799988 18000 0.003392 34
Precious Metals Silver 7440-22-4 0.000002 0.003005 30 0.000006 0
Sub-Total     0.066556 100 1000000 0.188459 1885
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.453923 74.999959 750000 1.285325 12853
Thermoplastics Epoxy 85954-11-6 0.151308 25.000041 250000 0.428443 4284
Sub-Total     0.605231 100 1000000 1.713767 17138
Lead Frame
Copper and Its Alloys Copper 7440-50-8 15.279771 95.839993 958400 43.266083 432661
Copper and Its Alloys Iron 7439-89-6 0.376255 2.360001 23600 1.065401 10654
Copper and Its Alloys Phosphorus 7723-14-0 0.004783 0.030001 300 0.013544 135
Precious Metals Silver 7440-22-4 0.263060 1.650000 16500 0.744880 7449
Zinc and Its Alloys Zinc 7440-66-6 0.019132 0.120003 1200 0.054174 542
Sub-Total     15.943001 100 1000000 45.144080 451441
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.928900 100.000000 1000000 2.630300 26303
Sub-Total     0.928900 100 1000000 2.630300 26303
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 14.382667 90.499998 905000 40.725850 407258
Thermoplastics Epoxy 85954-11-6 1.509783 9.500002 95000 4.275090 42751
Sub-Total     15.892450 100 1000000 45.000940 450009
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.879680 100.000000 1000000 5.322490 53225
Sub-Total     1.879680 100 1000000 5.322490 53225

Total

    35.315818     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support