Quality & reliability


Material content search

Details for "LMC6442AIM/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMC6442AIM/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.037854 100.000000 1000000 0.046083 461
Sub-Total     0.037854 100 1000000 0.046083 461
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.289342 75.000065 750001 0.352238 3522
Thermoplastics Epoxy 85954-11-6 0.096447 24.999935 249999 0.117412 1174
Sub-Total     0.385789 100 1000000 0.469650 4697
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.389920 243899
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.600911 6009
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007575 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219661 2197
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030298 303
Sub-Total     20.740000 100 1000000 25.248365 252484
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19478
Sub-Total     1.600000 100 1000000 1.900000 19478
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.629763 88.999999 890000 62.852801 628528
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.740329 3.000000 30000 2.118634 21186
Thermoplastics Epoxy 85954-11-6 4.640878 8.000001 80000 5.649691 56497
Sub-Total     58.010970 100 1000000 70.621125 706211
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.369320 100.000000 1000000 1.666980 16670
Sub-Total     1.369320 100 1000000 1.666980 16670

Total

    82.143933     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support