Quality & reliability


Material content search

Details for "LMR10520XSDE/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMR10520XSDE/NOPB CU SN Level-3-260C-168 HR Texas Instruments Electronics NGG | 6 3 x 3 x 0.8 19.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.076951 99.060259 990603 0.393803 3938
Not Categorized Proprietary Materials 0.000005 0.006437 64 0.000026 0
Precious Metals Gold 7440-57-5 0.000008 0.010299 103 0.000041 0
Precious Metals Palladium 7440-05-3 0.000715 0.920431 9204 0.003659 37
Precious Metals Silver 7440-22-4 0.000002 0.002575 26 0.000010 0
Sub-Total     0.077681 100 1000000 0.397539 3975
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.220006 75.000085 750001 1.125898 11259
Thermoplastics Epoxy 85954-11-6 0.073335 24.999915 249999 0.375298 3753
Sub-Total     0.293341 100 1000000 1.501196 15012
Lead Frame
Copper and Its Alloys Copper 7440-50-8 7.455156 95.790423 957904 38.152345 381523
Copper and Its Alloys Iron 7439-89-6 0.183655 2.359762 23598 0.939869 9399
Copper and Its Alloys Phosphorus 7723-14-0 0.002335 0.030002 300 0.011950 119
Precious Metals Silver 7440-22-4 0.132294 1.699830 16998 0.677025 6770
Zinc and Its Alloys Zinc 7440-66-6 0.009338 0.119983 1200 0.047788 478
Sub-Total     7.782778 100 1000000 39.828977 398290
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.466000 100.000000 1000000 2.385000 23848
Sub-Total     0.466000 100 1000000 2.385000 23848
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.058738 90.500002 905000 46.358802 463588
Thermoplastics Epoxy 85954-11-6 0.950917 9.499998 95000 4.866392 48664
Sub-Total     10.009655 100 1000000 51.225194 512252
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.911037 100.000000 1000000 4.662303 46623
Sub-Total     0.911037 100 1000000 4.662303 46623

Total

    19.540492     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support