Quality & reliability


Material content search

Details for "LM22674MR-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM22674MR-5.0/NOPB SN Level-3-260C-168 HR Texas Instruments Electronics DDA | 8 4.9 x 3.9 x 1.75 85.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.402274 100.000000 1000000 0.471709 4717
Sub-Total     0.402274 100 1000000 0.471709 4717
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.603308 74.999969 750000 0.707443 7074
Thermoplastics Epoxy 85954-11-6 0.201103 25.000031 250000 0.235815 2358
Sub-Total     0.804411 100 1000000 0.943258 9433
Lead Frame
Copper and Its Alloys Copper 7440-50-8 22.445192 96.580000 965800 26.319384 263194
Copper and Its Alloys Iron 7439-89-6 0.557760 2.400000 24000 0.654030 6540
Copper and Its Alloys Phosphorus 7723-14-0 0.006972 0.030000 300 0.008175 82
Precious Metals Silver 7440-22-4 0.202188 0.870000 8700 0.237087 2371
Zinc and Its Alloys Zinc 7440-66-6 0.027888 0.120000 1200 0.032702 327
Sub-Total     23.240000 100 1000000 27.251381 272514
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.490000 100.000000 1000000 1.750000 17472
Sub-Total     1.490000 100 1000000 1.750000 17472
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.274518 88.999999 890000 58.952239 589522
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.694647 3.000001 30000 1.987155 19872
Thermoplastics Epoxy 85954-11-6 4.519058 8.000000 80000 5.299078 52991
Sub-Total     56.488223 100 1000000 66.238472 662385
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.855174 100.000000 1000000 3.347996 33480
Sub-Total     2.855174 100 1000000 3.347996 33480

Total

    85.280082     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support