Quality & reliability


Material content search

Details for "LM311N/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM311N/NOPB CU SN Level-1-NA-UNLIM Texas Instruments Electronics P | 8 9.8 x 6.4 x 3.9 588.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.120000 100.000000 1000000 0.020000 204
Sub-Total     0.120000 100 1000000 0.020000 204
Die Attach Adhesive
Other Plastics and Rubber Other Filler 0.086806 40.000000 400000 0.014762 148
Precious Metals Silver 7440-22-4 0.130209 60.000000 600000 0.022143 221
Sub-Total     0.217015 100 1000000 0.036905 369
Lead Frame
Copper and Its Alloys Copper 7440-50-8 127.289190 97.345660 973457 21.646750 216467
Copper and Its Alloys Iron 7439-89-6 3.134880 2.397430 23974 0.533120 5331
Copper and Its Alloys Phosphorus 7723-14-0 0.039186 0.029968 300 0.006664 67
Copper and Its Alloys Zinc 7440-66-6 0.156744 0.119872 1199 0.026656 267
Precious Metals Silver 7440-22-4 0.140000 0.110000 1071 0.020000 238
Sub-Total     130.760000 100 1000000 22.236990 222370
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 11.730000 100.000000 1000000 1.990000 19948
Sub-Total     11.730000 100 1000000 1.990000 19948
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 368.544946 83.000000 830000 62.674597 626746
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 13.320902 3.000000 30000 2.265347 22653
Other Plastics and Rubber Carbon Black 1333-86-4 1.332090 0.300000 3000 0.226530 2265
Thermoplastics Epoxy 85954-11-6 60.832118 13.700000 137000 10.345084 103451
Sub-Total     444.030056 100 1000000 75.511562 755116
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.172157 100.000000 1000000 0.199337 1993
Sub-Total     1.172157 100 1000000 0.199337 1993

Total

    588.029228     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support