Quality & reliability


Material content search

Details for "LMV762QMA/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMV762QMA/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.073642 100.000000 1000000 0.089740 897
Sub-Total     0.073642 100 1000000 0.089740 897
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.192048 75.000000 750000 0.234030 2340
Thermoplastics Epoxy 85954-11-6 0.064016 25.000000 250000 0.078010 780
Sub-Total     0.256064 100 1000000 0.312039 3120
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.414440 244144
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.601515 6015
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007582 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219882 2199
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030328 303
Sub-Total     20.740000 100 1000000 25.273749 252737
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19498
Sub-Total     1.600000 100 1000000 1.900000 19498
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.049737 88.999999 890000 63.427772 634278
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.754486 3.000001 30000 2.138015 21380
Thermoplastics Epoxy 85954-11-6 4.678628 8.000000 80000 5.701373 57014
Sub-Total     58.482851 100 1000000 71.267160 712672
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.908873 100.000000 1000000 1.107552 11076
Sub-Total     0.908873 100 1000000 1.107552 11076

Total

    82.061430     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support