Quality & reliability


Material content search

Details for "LMP2022MME/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LMP2022MME/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DGK | 8 3 x 3 x 1 31.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002019 20 0.000003 0
Precious Metals Gold 7440-57-5 0.049531 99.997981 999980 0.159382 1594
Sub-Total     0.049532 100 1000000 0.159385 1594
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.265124 74.999929 749999 0.853120 8531
Thermoplastics Epoxy 85954-11-6 0.088375 25.000071 250001 0.284374 2844
Sub-Total     0.353499 100 1000000 1.137494 11375
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.618636 96.550003 965500 47.040066 470401
Copper and Its Alloys Iron 7439-89-6 0.360356 2.380001 23800 1.159559 11596
Copper and Its Alloys Phosphorus 7723-14-0 0.004542 0.029998 300 0.014615 146
Precious Metals Silver 7440-22-4 0.139297 0.919999 9200 0.448232 4482
Zinc and Its Alloys Zinc 7440-66-6 0.018169 0.119999 1200 0.058464 585
Sub-Total     15.141000 100 1000000 48.720936 487209
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.150000 100.000000 1000000 3.700000 37005
Sub-Total     1.150000 100 1000000 3.700000 37005
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.684142 89.000003 890000 37.597407 375974
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.393847 2.999996 30000 1.267327 12673
Thermoplastics Epoxy 85954-11-6 1.050260 8.000000 80000 3.379540 33795
Sub-Total     13.128249 100 1000000 42.244276 422443
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.254709 100.000000 1000000 4.037421 40374
Sub-Total     1.254709 100 1000000 4.037421 40374

Total

    31.076989     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support