Quality & reliability


Material content search

Details for "LM139E/883/MPGD"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM139E/883/MPGD POST-PLATE Level-1-NA-UNLIM Ext-Mfg NAJ | 20 8.89 x 8.89 x 1.75 462.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
N Y N N

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.105930 99.000000 990000 0.022890 229
Other Inorganic Materials Silicon 7440-21-3 0.001070 1.000000 10000 0.000230 2
Sub-Total     0.107000 100 1000000 0.023120 231
Ceramic Body
Aluminum and Its Alloys Alumina 1344-28-1 276.008304 90.376000 903760 59.634010 596340
Not Categorized Magnesium Oxide 1309-48-4 1.499514 0.491000 4910 0.323983 3240
Not Categorized Titanium Dioxide 13463-67-7 3.099810 1.015000 10150 0.669740 6697
Other Inorganic Materials Calcium Oxide 1305-78-8 1.798806 0.589000 5890 0.388648 3886
Other Inorganic Materials Chromium Oxide 1308-38-9 11.999166 3.929000 39290 2.592525 25925
Other Inorganic Materials Silicon Dioxide 60676-86-0 10.994400 3.600000 36000 2.375400 23754
Sub-Total     305.400000 100 1000000 65.984343 659843
Die Attach Adhesive
Precious Metals Lead Borate Glass 65997-18-4 0.754000 20.000000 200000 0.163000 1629
Precious Metals Silver 7440-22-4 3.016000 80.000000 800000 0.652000 6516
Sub-Total     3.770000 100 1000000 0.815000 8145
Lid
Copper and Its Alloys Iron 7439-89-6 61.904000 53.000000 530000 13.375000 133749
Nickel and Its Alloys Nickel 7440-02-0 34.572800 29.600000 296000 7.469800 74698
Other Ferrous Alloys, Non-Stainless Steels Cobalt 7440-48-4 18.688000 16.000000 160000 4.038000 40377
Precious Metals Gold 7440-57-5 1.635200 1.400000 14000 0.353300 3533
Sub-Total     116.800000 100 1000000 25.235700 252357
Lid Attach Adhesive
Other Nonferrous Metals and Alloys Tin 7440-31-5 2.640000 20.000000 200000 0.570000 5704
Precious Metals Gold 7440-57-5 10.560000 80.000000 800000 2.280000 22816
Sub-Total     13.200000 100 1000000 2.850000 28520
Metallization
Nickel and Its Alloys Nickel 7440-02-0 1.600900 7.000000 70000 0.345900 3459
Not Categorized Tungsten 7440-33-7 19.000396 83.080000 830800 4.105202 41052
Other Ferrous Alloys, Non-Stainless Steels Cobalt 7440-48-4 0.269866 1.180000 11800 0.058307 583
Precious Metals Gold 7440-57-5 1.998838 8.740000 87400 0.431866 4319
Sub-Total     22.870000 100 1000000 4.941264 49413
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.690070 100.000000 1000000 0.149100 1491
Sub-Total     0.690070 100 1000000 0.149100 1491

Total

    462.837070     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support