Quality & reliability


Material content search

Details for "LP2985AIM5-3.8/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LP2985AIM5-3.8/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DBV | 5 2.9 x 1.6 x 1.45 18.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.012038 100.000000 1000000 0.066296 663
Sub-Total     0.012038 100 1000000 0.066296 663
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.151911 75.000000 750000 0.836611 8366
Thermoplastics Epoxy 85954-11-6 0.050637 25.000000 250000 0.278870 2789
Sub-Total     0.202548 100 1000000 1.115482 11155
Lead Frame
Copper and Its Alloys Copper 7440-50-8 5.436408 96.509995 965100 29.939644 299396
Copper and Its Alloys Iron 7439-89-6 0.134065 2.379993 23800 0.738329 7383
Copper and Its Alloys Phosphorus 7723-14-0 0.001690 0.030000 300 0.009310 93
Precious Metals Silver 7440-22-4 0.054077 0.960004 9600 0.297815 2978
Zinc and Its Alloys Zinc 7440-66-6 0.006760 0.120010 1200 0.037230 372
Sub-Total     5.633000 100 1000000 31.022325 310223
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.700000 100.000000 1000000 3.900000 38551
Sub-Total     0.700000 100 1000000 3.900000 38551
Mold Compound
Other Inorganic Materials Silica 7631-86-9 9.660656 88.700002 887000 53.203624 532036
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.326741 2.999996 30000 1.799444 17994
Other Plastics and Rubber Carbon Black 1333-86-4 0.032674 0.299999 3000 0.179944 1799
Thermoplastics Epoxy 85954-11-6 0.871311 8.000004 80000 4.798525 47985
Sub-Total     10.891382 100 1000000 59.981536 599815
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.718923 100.000000 1000000 3.959287 39593
Sub-Total     0.718923 100 1000000 3.959287 39593

Total

    18.157891     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support