Quality & reliability


Material content search

Details for "LM2621MMX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2621MMX/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics DGK | 8 3 x 3 x 1 31.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.053242 99.062256 990623 0.170553 1706
Not Categorized Proprietary Materials 0.000004 0.007442 74 0.000013 0
Precious Metals Gold 7440-57-5 0.000005 0.009303 93 0.000016 0
Precious Metals Palladium 7440-05-3 0.000494 0.919138 9191 0.001582 16
Precious Metals Silver 7440-22-4 0.000001 0.001861 19 0.000003 0
Sub-Total     0.053746 100 1000000 0.172168 1722
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.376983 75.000000 750000 1.207613 12076
Thermoplastics Epoxy 85954-11-6 0.125661 25.000000 250000 0.402538 4025
Sub-Total     0.502644 100 1000000 1.610151 16102
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.618636 96.550003 965500 46.828781 468288
Copper and Its Alloys Iron 7439-89-6 0.360356 2.380001 23800 1.154351 11544
Copper and Its Alloys Phosphorus 7723-14-0 0.004542 0.029998 300 0.014550 145
Precious Metals Silver 7440-22-4 0.139297 0.919999 9200 0.446219 4462
Zinc and Its Alloys Zinc 7440-66-6 0.018169 0.119999 1200 0.058202 582
Sub-Total     15.141000 100 1000000 48.502102 485021
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.150000 100.000000 1000000 3.680000 36839
Sub-Total     1.150000 100 1000000 3.680000 36839
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.201301 89.000003 890000 35.881820 358818
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.377572 3.000001 30000 1.209500 12095
Thermoplastics Epoxy 85954-11-6 1.006858 7.999996 80000 3.225330 32253
Sub-Total     12.585731 100 1000000 40.316650 403167
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.784083 100.000000 1000000 5.715063 57151
Sub-Total     1.784083 100 1000000 5.715063 57151

Total

    31.217204     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support