Quality & reliability


Material content search

Details for "LM5005MH/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM5005MH/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics PWP | 20 6.5 x 4.4 x 1.0 71.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.229155 99.060213 990602 0.318668 3187
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000432 4 0.000001 0
Not Categorized Proprietary Materials 0.000016 0.006917 69 0.000022 0
Precious Metals Gold 7440-57-5 0.000023 0.009943 99 0.000032 0
Precious Metals Palladium 7440-05-3 0.002128 0.919902 9199 0.002959 30
Precious Metals Silver 7440-22-4 0.000006 0.002594 26 0.000008 0
Sub-Total     0.231329 100 1000000 0.321691 3217
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.203264 75.000000 750000 1.673285 16733
Thermoplastics Epoxy 85954-11-6 0.401088 25.000000 250000 0.557762 5578
Sub-Total     1.604352 100 1000000 2.231047 22310
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.171560 94.210580 942106 28.051010 280510
Magnesium and Its Alloys Magnesium 7439-95-4 0.032114 0.149987 1500 0.044658 447
Nickel and Its Alloys Nickel 7440-02-0 0.629425 2.939708 29397 0.875292 8753
Other Inorganic Materials Silicon 7440-21-3 0.137018 0.639938 6399 0.190540 1905
Precious Metals Silver 7440-22-4 0.441025 2.059792 20598 0.613299 6133
Sub-Total     21.411142 100 1000000 29.774802 297748
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.000000 100.000000 1000000 4.000000 41719
Sub-Total     3.000000 100 1000000 4.000000 41719
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 35.572387 89.000000 890000 49.467738 494677
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.199069 2.999999 30000 1.667452 16675
Thermoplastics Epoxy 85954-11-6 3.197518 8.000000 80000 4.446538 44465
Sub-Total     39.968974 100 1000000 55.581728 555817
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 5.694479 100.000000 1000000 7.918867 79189
Sub-Total     5.694479 100 1000000 7.918867 79189

Total

    71.910276     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support